Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1FFL-16-20Z |
| End size 1 | -16 |
| End size 2 | -20 |
| End type 1 | Male ORFS |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1FFL |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 7/16-12 UN |
