Straight Adapters 1FB-04WD (RIGHT)

ADAPTER-STR, 1FG, 04/08, CS

1FG-04-08Z

Catalog item:

1FG-04-08Z


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item1FG-04-08Z
End size 1-4
End size 2-8
End Type 1Male ORFS
End type 2Male ORB BSPP
Finish platingZinc
Hex size 3 MM27.0
Hex size 5 IN1.063
Hex size 5 MM27.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name1FG
Seal materialNitrile (NBR)
Thread sealantNo
Thread size 19/16-18 UNF
Thread size 2G 1/2-14