Straight Adapters 1FB-04WD (RIGHT)

ADAPTER-STR, 1FG-X, 08/12, CY

1FG-08-12XZ

Catalog item:

1FG-08-12XZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item1FG-08-12XZ
End size 1-8
End size 2-12
End type 1Male ORFS
End type 2Male ORB BSPP
Finish platingZinc
Hex size 5 IN1.417
Hex size 5 MM36.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name1FG-X
Thread sealantNo
Thread size 113/16-16 UN
Thread size 2G 3/4-14