Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male ORFS |
| End Type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 3 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1FG |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | G 3/4 |
