Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FG4-08-06OGSR |
| Drop dimension IN | 0.864 |
| Drop dimension MM | 21.90 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB BSPP |
| Finish plating | Passivate |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 1FG4 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | G 3/8-19 |
