ADAPTER-ELB, 1FG9-OGX, 08/12, CZ-product-details

ADAPTER-ELB, 1FG9-OGX, 08/12, CZ

1FG9-08-12OGXZ

Catalog item:

1FG9-08-12OGXZ


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item1FG9-08-12OGXZ
Drop dimension IN1.909
Drop dimension MM48.50
End size 1-8
End size 2-12
End type 1Male ORFS
End type 2Male ORB BSPP
Finish platingZinc
Hex size 5 IN1.063
Hex size 5 MM27.0
Item TypeAdapter-elbow
Product materialCarbon steel
Product serial name1FG9
Thread sealantNo
Thread size 113/16-16 UN
Thread size 2G 3/4-14