Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1FH-08-18XZ |
| End size 1 | -8 |
| End size 2 | -18 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1FH-X |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | M18x1.5 |
