Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FH9-06-14OGZN |
| End size 1 | -6 |
| End size 2 | M14 |
| End type 1 | Male ORFS |
| End type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Zinc nickel |
| Hex size 2 MM | 19.000 |
| Hex size 3 MM | 19.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1FH9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | M14x1.5 |