Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FH9-10-27OGXZ |
| Drop dimension IN | 2.205 |
| Drop dimension MM | 56.00 |
| End size 1 | -10 |
| End size 2 | -27 |
| End type 1 | Male ORFS |
| End Type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |