Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1FLW-16-28X3SR |
| End size 1 | -16 |
| End size 2 | -28 |
| End Type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1FLW |
| Thread sealant | No |
