Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1FLW-40-74X5.5JRSR |
| Complete connector | Yes |
| End size 1 | -40 |
| End size 2 | -74 |
| End Type 1 | Split flange code 61 |
| End type 2 | Male braze, metric tubing |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1FLW |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |