Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1FLW-56-102L90JRSV |
| Complete connector | Yes |
| End Type 1 | Split flange code 61 |
| End type 2 | Male braze, metric tubing |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1FLW |
| Seal material | Fluorocarbon (FKM) |
| Special requirement | SPECIAL_REQUIREMENT |
| Thread sealant | No |
