Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FLW9-24-44FA |
| End size 1 | -24 |
| End size 2 | -44 |
| End Type 1 | Split flange code 61 |
| End type 2 | Male braze, metric tubing |
| Finish plating | Oil |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1FLW9 |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL DESIGN |