Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FN4-12XZ |
| Drop dimension IN | 0.988 |
| Drop dimension MM | 25.1 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male ORFS |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1FN4 |
| Thread sealant | Yes |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 3/4-14 NPT |
