Elbow Adapters 1FN9-04-02Z (RIGHT)

ADAPTER-ELB, 1FN9-X, 10/08, CZ

1FN9-10-08XZ

Catalog item:

1FN9-10-08XZ


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item1FN9-10-08XZ
Drop dimension IN1.575
Drop dimension MM40.0
End size 1-10
End size 2-8
End type 1Male ORFS
End type 2Male pipe (NPT)
Finish platingZinc
Hex size 5 IN1.063
Hex size 5 MM27.0
Item TypeAdapter-elbow
Product materialCarbon steel
Product serial name1FN9-X
Thread sealantYes
Thread size 11-14 UNS
Thread size 21/2-14 NPT