Straight Adapters 1FO-04-05 (RIGHT)

ADAPTER-STR, 1FO, 04/04, CZ, NBR

1FO-04Z

Catalog item:

1FO-04Z


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item1FO-04Z
End size 1-4
End size 2-4
End Type 1Male ORFS
End type 2Male ORB ISO 11926-3
Finish platingZinc
Hex size 5 IN0.669
Hex size 5 MM17.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name1FO
Seal materialNitrile (NBR)
Thread sealantNo
Thread size 19/16-18 UNF
Thread size 27/16-20 UNF