Straight Adapters 1FO-04-05 (RIGHT)

ADAPTER-STR, 1FO-X, 20/20, CZ

1FO-20XZ

Catalog item:

1FO-20XZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item1FO-20XZ
End size 1-20
End size 2-20
End type 1Male ORFS
End type 2Male ORB ISO 11926-3
Finish platingZinc
Hex size 5 IN1.969
Hex size 5 MM50.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name1FO-X
Thread sealantNo
Thread size 11 11/16-12 UN
Thread size 21 5/16-12 UN