Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1FO9-10OGXZ |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.8 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1FO9-OGX |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 7/8-14 UNF |