Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1FSW-20-42X6SR |
| End size 1 | -20 |
| End size 2 | -42 |
| End Type 1 | Flange Flat Face C62 |
| End type 2 | Line/hose/tube |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1FSW |
