Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1FSW-32-60X10PMZ |
| Complete connector | Yes |
| End size 1 | -32 |
| End size 2 | -60 |
| End Type 1 | Split flange code 62 |
| End type 2 | Male braze, metric tubing |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1FSW |
| Thread sealant | No |
