Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1J-04-08Z |
| End size 1 | -4 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1J |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 3/4-16 UNF |
