Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1J4-05Z |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.3 |
| End size 1 | -5 |
| End size 2 | -5 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 3 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1J4 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
