Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JB-20-16WDAUZ |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 46.0 |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JB-WD |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL FOR AU |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | G 1-11 |
