Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JF-20-16Z |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 3 MM | 46.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JF |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 7/16-12 UN |
