Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JFG-08-35Z |
| End size 1 | -8 |
| End size 2 | -35 |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JFG |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |