Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JFL-20Z |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male 37 degree |
| End Type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Item type | Adapter-straight |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JFL-20Z |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male 37 degree |
| End Type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Item type | Adapter-straight |