Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1JFL4-12-16ZN |
| Drop dimension IN | 1.308 |
| Drop dimension MM | 33.2 |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc nickel |
| Hex size 3 MM | 33.0 |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1JFL4 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
