Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JH-10-14Z |
| End size 1 | -10 |
| End size 2 | M14 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male ORB ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 3 MM | 24.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JH |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | M14x1.5 |