Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JH-10-18XY1 |
| End size 1 | -10 |
| End size 2 | -18 |
| End type 1 | Male 37 degree |
| End type 2 | Male ORB ISO 6149-3 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JH-XY1 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
