Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JH-24-22L90JRZ |
| Complete connector | Yes |
| End size 1 | -24 |
| End size 2 | M22 |
| End Type 1 | Male 37 degree |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 MM | 50.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JH |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | M22x1.5 |
