Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1JH9-08-22OGJRZ |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | M22 |
| End type 1 | Male 37 degree |
| End type 2 | Male adjustable ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 2 MM | 27.000 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1JH9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | M22x1.5 |