Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1JH9-10-18OGSR |
| Complete connector | Yes |
| End size 1 | -10 |
| End size 2 | M18 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Passivate |
| Hex size 2 MM | 24.000 |
| Hex size 5 MM | 22.000 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 1JH9 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | M18x1.5 |
