Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JK-12-30XZ |
| End size 1 | -12 |
| End size 2 | -30 |
| End type 1 | Male 37 degree |
| End type 2 | Male JIS metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JK-X |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | M30x1.5 |
![Danfoss 2027 Series Union Adapters SAE 37? Flare/SAE 37? Flare 2027-8-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318569%2FID463022740369-0101_preview.jpg&w=1920&q=75)