Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JM-06-10WDL37XZ |
| End size 1 | -6 |
| End size 2 | -10 |
| End type 1 | Male 37 degree |
| End type 2 | Male metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JM-WDL37X |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | M10x1 |
