Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JM-16-27L101JRZ |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | M27 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JM |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | M27x2 |