Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JM-16-38DJRSR |
| Complete connector | Yes |
| End size 1 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Male metric 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 MM | 46.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1JM |
| Special requirement | SPECIAL_REQUIREMENT |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |