Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JN-04-16JRZ |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -16 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 MM | 36.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JN |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1-11 5 NPT |