Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JN-06-02XZD |
| End size 1 | -6 |
| End size 2 | -2 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JN-X |
| Thread sealant | Yes |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 1/8-27 NPT |
