Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JN-06-08JRZ |
| Complete connector | Yes |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 MM | 24.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JN |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 1/2-14 NPT |