Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JN-32-20Z |
| End size 1 | -32 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 65.0 |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JN |
| Thread sealant | Yes |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 2 | 1 1/4-11 1/2 NPT |
