ADAPTER-STR, 1JO, 08/08, DE, FKM-product-details

ADAPTER-STR, 1JO, 08/08, DE, FKM

1JO-08JRSV

Catalog item:

1JO-08JRSV


Tools

Product specifications

Characteristic
Value
BrandWinner by Danfoss
Catalog Item1JO-08JRSV
Complete connectorYes
End size 1-8
End size 2-8
End type 1Male 37 degree
End type 2Male ORB ISO 11926-3
Finish platingPassivate
Hex size 5 MM22.0
Item typeAdapter-straight
Product material316L Stainless steel
Product serial name1JO
Seal materialFluorocarbon (FKM)
Thread sealantNo
Thread size 13/4-16 UNF
Thread size 23/4-16 UNF