Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1JO4-04-06OGXZ |
| Drop dimension IN | 0.765 |
| Drop dimension MM | 19.40 |
| End size 1 | -4 |
| End type 1 | Male 37 degree |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1JO4-OGX |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 9/16-18 UNF |
