Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1JT4-16-24SPZ |
| End size 1 | -16 |
| End size 2 | -24 |
| End Type 1 | Male 37 degree |
| End Type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1JT4 |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | R 1 1/2 |