Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JW-06-16JRSRY1 |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 1JW-JRY1 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |