Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1JW-16-32JRSV |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -32 |
| End Type 1 | Male 37 degree |
| End type 2 | Male braze, metric tubing |
| Finish plating | Passivate |
| Hex size 5 MM | 36.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1JW |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |