Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1JW-32-60 |
| End size 1 | -32 |
| End Type 1 | Male 37 degree |
| End type 2 | Line/hose/tube |
| Finish plating | Oil |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1JW |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |