Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1KG9-14-04OGZ |
| End size 1 | M14 |
| End size 2 | -4 |
| End Type 1 | Male ORB Adjustable BSPP |
| End Type 2 | Male ORB Adjustable BSPP |
| Finish plating | Zinc |
| Hex size 2 MM | 19.000 |
| Hex size 3 MM | 14.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1KG9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
| Thread size 2 | G 1/4 |
