Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1KT-18-06SPZ |
| End size 1 | -16 |
| End Type 1 | Male JIS metric 60 degree cone |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 19.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1KT |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | R 3/8 |
