Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1M-12-14CPZD |
| End size 1 | -12 |
| End Type 1 | Male metric 60 degree cone |
| End type 2 | Male metric 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1M |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M14x1.5 |
