Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1M-14-16ZD |
| End size 1 | M14 |
| End size 2 | M16 |
| End Type 1 | Male metric 60 degree cone |
| End Type 2 | Male metric 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1M |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M16x1.5 |
